text.skipToContent text.skipToNavigation

Catalog No. : TDOBP6L

Description:  PBII BY-PASS SWITCH 6 NO/6 NC

UPC: 783164202250

Provides control circuit continuity or downstream signalling when drawout is engaged. The switch assembly mounts on the stationary frame and the actuator to the carriage. Switch contacts are rated 10 A at 600 Vac, 0.75 A at 125 Vdc, and 0.25 A at 250 Vdc.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Accessories

GO Schedule

A3

Specifications

GSA Compliance

No

Stock Status

A

Sustainability

Environmental product declaration

No Declaration Needed