Catalog No. : TCZ347
Description: 2/4WAY MNTG BASE 1.1X1.1IN ETFE SCR
UPC: 786210890494
- Accommodates 4-way for ties up to .091 and 2-way for ties up to .301 maximum width.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Accommodates 4-way for ties up to .091 and 2-way for ties up to .301 maximum width. |
Specifications
|
Material |
Fluoropolymer |
|
Color |
Green |
|
Mounting |
Screw |
|
Operating Temperature |
-50 to +388 F |
Classifications
|
Brand Name |
Ty-Rap |
|
Length |
28.58 mm |
|
Length |
1.13 inch |
|
Width |
28.6 mm |
|
Width |
1.13 inch |
|
Height |
8.5 mm |
|
Height |
0.33 inch |
|
Type of fastening |
Other |
|
Diameter mounting hole |
4.4 mm |
|
Material |
Plastic |
|
Material quality |
Other |
|
Colour |
Green |
Documents/Support Tools
|
Sales Drawing |