Catalog No. : TCP360
Description: CABLE SPACERS MODULAR 2x1IN BLK PP
UPC: 786210787848
- Perfect for coaxial, fiber optic and all other communication and electrical conducting cables.
- Strap and body are weatherable acetal, offering superior resistance to sunlight, moisture and salt environments.
- Locking device is marine-grade corrosion-resistant copper alloy.
- Application Tools: WT3D
Descriptors
Category |
Cable ties |
Special Features |
Perfect for coaxial, fiber optic and all other communication and electrical conducting cables. |
Application |
Ideal solution for bundling in harsh outdoor environments. |
Specifications
Material |
Weather-Resistant Polypropylene |
Color |
Black |
Tensile Strength |
250 pounds , 1112 newtons |
Classifications
Brand Name |
Deltec |
Dimensions
Width |
1.2 in , 30.48 mm |
Length |
2.1 in , 53.34 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Length |
53.34 mm |
Length |
2.1 inch |
Width |
30.48 mm |
Width |
1.2 inch |
Height |
12.7 mm |
Height |
0.5 inch |
Type of fastening |
Other |
Material |
Plastic |
Material quality |
Polypropylene |
Colour |
Black |
Documents/Support Tools
Sales Drawing |