text.skipToContent text.skipToNavigation

Catalog No. : TCJ-ATK-U

Description:  UNIVERSAL ASSY TOOL

UPC: 783786655014

Universal Assembly Tool for Transmission Cable Joints. 69 to 138 kV
View More View Less
For more info visit:  electrification.us.abb.com
  • When installing a TCJ Transmission Cable Joint, secure the cable clamp to the cable, position the housing clamp on the joint housingand then pull and park the joint on the cable by rotating the winch handles. Connect the conductors of the two cables and reversethe TCJ-ATK-U to slide the joint housing to the center of the splice.

Descriptors

Category

Cable accessories

Application

69 to 138 kV

Specifications

Connection

Mechanical

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Marketing Brochure

Click here