Catalog No. : TCF150-140AL
Description: TRAY & CORD 1-1/2 IN AL 1.14-1.40
UPC: 786210938547
Made or assembled in Canada.
- Made or assembled in Canada.
- Silver Grip® Tray/Cord fitting is the safe and cost effective choice for increased safety when terminating portable cord and try cable in hazardous locations.
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441805 | N/A | 1388229_2011-01-27 | N/A |
|
Nominal size in inch |
1 1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
N |
|
Material housing |
Other |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit CSA |
Y |
Documents/Support Tools
|
Sales Drawing |