text.skipToContent text.skipToNavigation

Catalog No. : TCF100-109SS6

Description:  TRAY & CORD 1IN SS316 0.94-1.09

UPC: 786210948881

Made or assembled in Canada.

Tray/Cord Fitting, Hub Size NPT 1 Inch, Cable Diameter 0.940 to 1.090 Inch, Throat Diameter 0.980 Inch, 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • Silver Grip® Tray/Cord fitting is the safe and cost effective choice for increased safety when terminating portable cord and try cable in hazardous locations.

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441803 N/A N/A N/A
CSA 4484 441805 N/A 1388229_2011-01-27 N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

N

Material housing

Stainless steel

Surface protection

Untreated

Approved in combination with protective conduit CSA

Y

Documents/Support Tools

Sales Drawing

Click here