text.skipToContent text.skipToNavigation

Catalog No. : TCF100-109AL

Description:  TRAY & CORD 1 INCH-AL 0.94-1.09

UPC: 786210900667

Made or assembled in Canada.

Tray/Cord Fitting, Hub Size NPT 1 Inch, Cable Diameter 0.940 to 1.090 Inch, Throat Diameter 0.980 Inch, Aluminum
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • Silver Grip® Tray/Cord fitting is the safe and cost effective choice for increased safety when terminating portable cord and try cable in hazardous locations.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441803 N/A N/A N/A
CSA 4484 441805 N/A 1388229_2011-01-27 N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

N

Material housing

Other

Surface protection

Untreated

Approved in combination with protective conduit CSA

Y

Documents/Support Tools

Sales Drawing

Click here

Click here