Catalog No. : TCF075-67SS6
Description: TRAY & CORD 3/4IN SS316 0.54-0.67
UPC: 786210948843
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Cable gland connector |
Specifications
|
Material |
Stainless steel |
Classifications
|
Brand Name |
T&B IND FITTING |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441803 | N/A | N/A | N/A |
| CSA | 4484 | 441805 | N/A | 1388229_2011-01-27 | N/A |
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
N |
|
Material housing |
Stainless steel |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit CSA |
Y |
Documents/Support Tools
|
Sales Drawing |