text.skipToContent text.skipToNavigation

Catalog No. : TCF050-40AL

Description:  TRAY & CORD.5 IN AL 0.25-0.40

UPC: 786210878874

Made or assembled in Canada.

Tray/Cord Fitting, Hub Size NPT 1/2 Inch, Cable Diameter 0.250 to 0.400 Inch, Throat Diameter 0.540 Inch, Aluminum
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • Silver Grip® Tray/Cord fitting is the safe and cost effective choice for increased safety when terminating portable cord and try cable in hazardous locations.

Descriptors

Category

Cable gland connector

Special Features

Hand Tightens, No Tools Needed for Assembly

Application

Tray/Cord Fitting is The Safe and Cost Effective Choice for Increased Safety When Terminating Portable Cord and Try Cable In Hazardous Locations.

Specifications

Conductor Range

0.250 to 0.400 Inch

Material

Aluminum

Color

Metallic

Temperature Rating

90 C

Environmental Conditions

Gas and Vapour Environments

Classifications

Brand Name

T&B Cord & Cable Fittings

Standard

CSA

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441803 N/A N/A N/A
CSA 4484 441805 N/A 1388229_2011-01-27 N/A

Documents/Support Tools

Sales Drawing

Click here

Click here