Catalog No. : TCC7-G
Description: PVC CTD SPLIT CPLG 2-1/2IN IRON GRY
UPC: 704508411886
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Stainless Steel Hardware Included |
|
Application |
To Join Threaded Conduit Where a Standard Coupling Cannot Be Used |
Specifications
|
Material |
Iron |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
2-1/2 in , 63 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |
|
For nominal tube diameter |
63 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |