Catalog No. : TCC2-B
Description: PVC CTD SPLIT CPLG 3/4IN IRON LBLU
UPC: 704508013660
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Stainless Steel Hardware Included |
|
Application |
To Join Threaded Conduit Where a Standard Coupling Cannot Be Used |
Specifications
|
Material |
Iron |
|
Color |
Light Blue |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
3/4 in , 21 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |
|
For nominal tube diameter |
21 mm |
|
Two piece |
N |
|
With inspection opening and cover |
N |