Catalog No. : TC95
Description: ROUTING CLAMP NAT NY .25IN MTG HOL
UPC: 5414363059387
- Clamp acts as a retainer during wire routing, and as a permanent clamp when desired.
Descriptors
|
Category |
Cable clamp and staple |
|
Special Features |
Clamp acts as a retainer during wire routing, and as a permanent clamp when desired. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Push Mount |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Length |
19.1 mm |
|
Length |
0.75 inch |
|
Width |
12.7 mm |
|
Width |
0.5 inch |
|
Height |
22.6 mm |
|
Height |
0.89 inch |
|
Type of fastening |
Other |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |