Catalog No. : TC912 SC
Description:
UPC:
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City / Iberville |
|
Standard |
UL E16592 |
|
Nominal size in inch |
3/4 inch |
|
Model |
90°-Bend |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Zinc die-cast |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |