Catalog No. : TC828-TB
Description: 2WAY MNTG BASE .89X.4IN NAT NYL SCR
UPC: 786210826370
- These mounting bases can be used to tie bundles running parallel or perpendicular to length of base.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
These mounting bases can be used to tie bundles running parallel or perpendicular to length of base. |
Specifications
|
Number Of Entries |
2 |
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Mount Size |
#8 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E16592 | N/A | FKAV | N/A | N/A |
|
Length |
22.48 mm |
|
Length |
0.89 inch |
|
Width |
10.16 mm |
|
Width |
0.4 inch |
|
Height |
3.8 mm |
|
Height |
0.15 inch |
|
Type of fastening |
Other |
|
Diameter mounting hole |
4.3 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |