Catalog No. : TC823X
Description: PUSH-IN MNT base .45X.45IN BLK NYL
UPC: 786210839745
Descriptors
|
Category |
Cable tie mounts |
Specifications
|
Cable Size |
up to 0.189 in , 4.8 mm |
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Screw Holes |
0.24 to 0.256 in , 6.2 to 6.5 mm |
|
Mounting |
Push |
|
Operating Temperature |
-40 to +185 F , -40 to +85 C |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
11.33 mm |
|
Length |
0.45 inch |
|
Width |
11.33 mm |
|
Width |
0.45 inch |
|
Height |
17 mm |
|
Height |
0.67 inch |
|
Type of fastening |
Push fit plug |
|
Diameter mounting hole |
6.5 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |