Catalog No. : TC817-TB
Description: MNTG BASE .44X.44IN NAT NYL LOW-PRO
UPC: 786210826318
- These miniature mounting bases are ideal for high-density packaging. Threaded insert permits screw to come from outside of mounting surface.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
These miniature mounting bases are ideal for high-density packaging. Threaded insert permits screw to come from outside of mounting surface. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Epoxy Glue (TC2PA) |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E16592 | N/A | FKAV | N/A | N/A |
|
Length |
11.1 mm |
|
Length |
0.44 inch |
|
Width |
11.1 mm |
|
Width |
0.44 inch |
|
Height |
4.75 mm |
|
Height |
0.19 inch |
|
Type of fastening |
Other |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |