Catalog No. : TC815-TB
Description: INLINE MTG BASE 1.2X.8IN NAT NY SCR
UPC: 5414363059233
- A standard two-hole base that installs in-line with the wire bundle which conceals it.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
A standard two-hole base that installs in-line with the wire bundle which conceals it. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E16592 | N/A | FKAV | N/A | N/A |
|
Length |
32 mm |
|
Length |
1.26 inch |
|
Width |
19.56 mm |
|
Width |
0.77 inch |
|
Height |
6.6 mm |
|
Height |
0.26 inch |
|
Type of fastening |
Other |
|
Diameter mounting hole |
4.3 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |