Catalog No. : TC814-TB
Description: MINI MTG BASE .8X.4IN NAT NY SCREW
UPC: 786210826288
Miniature Screw-Mounted Base, Natural Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Length of 19.3mm (0.76 Inches), Width of 9.78mm (0.385 Inches), Height of 5.0mm (0.197 Inches), Screw Mounting Method, #5 Screw, Mounting Hole Diameter of 3.3mm (0.130 Inches)
View More
View Less
For more info visit:
electrification.us.abb.com
- A standard two-hole base that installs in-line with the wire bundle which conceals it.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
A standard two-hole base that installs in-line with the wire bundle which conceals it. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Mount Size |
#5 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |