Catalog No. : TC812-TB
Description: MINI MTG BASE .8X.4IN NAT NYL SCREW
UPC: 786210826264
Miniature Mounting Base, Natural Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Length of 19.3mm (0.76 Inches), Width of 9.78mm (0.385 Inches), Height of 5.0mm (0.197 Inches), Screw Mounting Method, #10 Pan Head Screw
View More
View Less
For more info visit:
electrification.us.abb.com
- These miniature mounting bases are ideal for high-density packaging. Threaded insert permits screw to come from outside of mounting surface.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
These miniature mounting bases are ideal for high-density packaging. Threaded insert permits screw to come from outside of mounting surface. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E16592 | N/A | FKAV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |