Alternate Catalog No. : TC 750-HM
Catalog No. : TC750-HM
Description: TC 750
UPC: 783786754106
Copper Tin-Plated Tapered Splices, dimpled center stop, wire size 750
View More
View Less
For more info visit:
electrification.us.abb.com
- Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop.
- Tapered ends enable use in high-voltage installations up to 69kV.
- Tin-Plated. Resists corrosion and extends shelf life.
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Voltage Rating |
69 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |