Catalog No. : TC721A-FA
Description: 1/2 INRED STEEL EMT SET SCREW CONN.
UPC: 785991035797
- Bright red finish eliminates time-consuming painting of existing fixtures
- Provides long-lasting identification in even the harshest environments.
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Special Features |
Meets visual identification requirements for fire alarm systems. |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E16592 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E16592 | N/A | FKAV | N/A | N/A |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Zinc die-cast |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |
Documents/Support Tools
|
Sales Drawing |