Catalog No. : TC5363X
Description: CABLE CLAMP FRAMING CHANNEL 1.5&1.6
UPC: 786210715681
- Designed to protect cable insulation and hoses when fastening wire bundles to framing channel sizes 1.5 and 1.625. Indoor or outdoor use.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Designed to protect cable insulation and hoses when fastening wire bundles to framing channel sizes 1.5 and 1.625. Indoor or outdoor use. |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Mounting |
Push Mount |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
1.62 inch |
|
Type of fastening |
Other |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |