Catalog No. : TC5359
Description: WALL PLUG .75X..75IN BLK NYL MSNRY
UPC: 786210807409
- Range-taking base to accommodate virtually all of cable-to-masonary clamping needs. Installs simply by tapping into a drilled hole.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Range-taking base to accommodate virtually all of cable-to-masonary clamping needs. Installs simply by tapping into a drilled hole. |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Mounting |
Push Mount |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
19.1 mm |
|
Length |
0.75 inch |
|
Width |
19.1 mm |
|
Width |
0.75 inch |
|
Height |
38.4 mm |
|
Height |
1.52 inch |
|
Type of fastening |
Other |
|
Diameter mounting hole |
9.5 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |