Catalog No. : TC5357
Description: MTG CRADLE 1.75X.75IN BLACK NYL SCR
UPC: 786210806419
- Weather-resistant nylon mounting base for use with lashing ties Cat. No. Ty-5409 (.500 wide).
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Weather-resistant nylon mounting base for use with lashing ties Cat. No. Ty-5409 (0.5 wide). |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Length |
44.45 mm |
|
Length |
1.75 inch |
|
Width |
19.1 mm |
|
Width |
0.75 inch |
|
Height |
15.9 mm |
|
Height |
0.63 inch |
|
Type of fastening |
Other |
|
Diameter mounting hole |
6.35 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |