Catalog No. : TC5349A-TB
Description: LATCHG CLAMP .98X.98IN NAT NY ADH
UPC: 5414363059011
- Integral top cover incorporates a unique ratchet design that is fully adjustable and releasable.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Integral top cover incorporates a unique ratchet design that is fully adjustable and releasable. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Adhesive |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Length |
25 mm |
|
Length |
0.98 inch |
|
Width |
25 mm |
|
Width |
0.98 inch |
|
Height |
14.5 mm |
|
Height |
0.57 inch |
|
Type of fastening |
Other |
|
Diameter mounting hole |
4.3 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |