Catalog No. : TC5347A
Description: CABLE TIE 1 INCH NAT MTG BASE-ADH
UPC: 786210889542
- Accommodates 4-way for ties up to .091 and 2-way for ties up to .301 maximum width.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Accommodates 4-way for ties up to .091 and 2-way for ties up to .301 maximum width. |
Specifications
|
Number Of Entries |
4 |
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Self-Adhesive |
|
Operating Temperature |
-32 to +150 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Mount Size |
#8 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
28.6 mm |
|
Length |
1.13 inch |
|
Width |
28.6 mm |
|
Width |
1.13 inch |
|
Height |
8.7 mm |
|
Height |
0.34 inch |
|
Type of fastening |
Self-adhesive |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |