Catalog No. : TC5345AX
Description: 4WAY MTG BASE 1.1X1.1IN BLK NYL ADH
UPC: 786210762845
Four-Way Adhesive Mounting Base, Black Nylon 6.6 for Temperatures up to 65 Degrees Celsius (149 F), Weather and UV Resistant, Length of 28.6mm (1.13 Inches), Width of 28.6mm (1.13 Inches), Height of 5.7mm (0.22 Inches), Self-Adhesive Mounting Method
View More
View Less
For more info visit:
electrification.us.abb.com
- Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Eliminates errors in premounting the base with respect to its orientation to wire bundle direction. |
Specifications
|
Number Of Entries |
4 |
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Mounting |
Self-Adhesive |
|
Operating Temperature |
-32 to +150 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |