Catalog No. : TC5345A
Description: 4WAY MTG BASE 1.13X1.13IN NAT NYL A
UPC: 786210872247
Four-Way Adhesive Mounting Base, Natural Nylon 6.6 for Temperatures up to 66 Degrees Celsius (150 F), Length of 28.6mm (1.13 Inches), Width of 28.6mm (1.13 Inches), Self-Adhesive Mounting Method, 100 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Eliminates errors in premounting the base with respect to its orientation to wire bundle direction. |
Specifications
|
Number Of Entries |
4 |
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Self-Adhesive |
|
Operating Temperature |
-32 to +150 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Mount Size |
#6 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |