Catalog No. : TC5342A-PDT
Description: 2WAY MTG BASE 1.1X1.1IN DET PP ADH
UPC: 786209052643
- Detectable with metal and X-ray detection equipment.
- One-piece molding - no lost parts
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Detectable with metal and X-ray detection equipment. |
Specifications
|
Number Of Entries |
4 |
|
Material |
Polypropylene |
|
Color |
Blue |
|
Mounting |
Self-Adhesive |
|
Operating Temperature |
-32 to +150 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
28.58 mm |
|
Length |
1.13 inch |
|
Width |
28.6 mm |
|
Width |
1.13 inch |
|
Height |
6.4 mm |
|
Height |
0.25 inch |
|
Type of fastening |
Self-adhesive |
|
Material |
Plastic with metal pigments |
|
Material quality |
Other |
|
Colour |
Blue |