Catalog No. : TC5342A
Description: 2WAY MTG BASE 1.13X1.13IN NYL ADH
UPC: 786210806921
- One-piece molding - no lost parts
Descriptors
Category |
Cable tie mounts |
Special Features |
One-piece molding - no lost parts |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Natural |
Mounting |
Self-Adhesive |
Operating Temperature |
-32 to +150 F |
Classifications
Brand Name |
Ty-Rap |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Length |
28.58 mm |
Length |
1.13 inch |
Width |
28.6 mm |
Width |
1.13 inch |
Height |
6.4 mm |
Height |
0.25 inch |
Type of fastening |
Self-adhesive |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Colour |
Natural colour |
Documents/Support Tools
Sales Drawing |