Catalog No. : TC5142-PDT
Description: SADDLE SPRT .9X.5" PP DET-ANT DIST
UPC: 5415022188295
- Detectable with metal and X-ray detection equipment.
- This mounting base provides a saddle for the wire run. Ty-Rap tie is threaded under bundle and tied in a usual manner.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Detectable with metal and X-ray detection equipment. |
Specifications
|
Material |
Polypropylene |
|
Color |
Blue |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
23.4 mm |
|
Length |
0.92 inch |
|
Width |
14.2 mm |
|
Width |
0.56 inch |
|
Height |
14.2 mm |
|
Height |
0.56 inch |
|
Type of fastening |
Other |
|
Material |
Plastic with metal pigments |
|
Material quality |
Other |
|
Colour |
Blue |
Documents/Support Tools
|
Sales Drawing |