Catalog No. : TC5105
Description: MTG PLATE AL 1X.5IN No10 SCREW
UPC: 786210987408
Aluminum Mounting Plate, for Temperatures up to 450 Degrees Celsius (842 F), Weather and Ultraviolet Resistant, Length of 25.4mm (1.0 Inches), Width of 13.2mm (0.519 Inches), Height of 3.8mm (0.149 Inches), Self-Adhesive/Screw Mounting With #10 Screw, 100 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable tie mounts |
Specifications
|
Material |
Aluminum |
|
Mounting |
Epoxy Glue (TC2PA)/Screw |
|
Operating Temperature |
-60 to +250 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Mount Size |
#10 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000449 Mounting base and -element for cable ties
|
Length |
25.4 mm |
|
Length |
1 inch |
|
Height |
3.8 mm |
|
Height |
0.15 inch |
|
Type of fastening |
Other |
|
Material |
Metal |
|
Material quality |
Aluminium |