Catalog No. : TC403
Description: CABLE CLIP, W-STYLE, 20YR OUTDOOR
UPC: 786209803047
- Mount up to four #10 AWG Solar PV control cables cleanly and easily - keeping a professional look through panel rotation and vibration.
- Provides the ability to quickly slip the cables in and out of the clamp for ice removal, readjustment or other maintenance.
- Quick and easy installation, no tools required. Metal-free construction reduces the need for grounding.
- Material proven to perform over 20 years outdoor.
- Solar Panel projects.
Descriptors
|
Category |
Cable clips |
|
Special Features |
Mount up to four #10 AWG Solar PV control cables cleanly and easily - keeping a professional look through panel rotation and vibration. |
|
Application |
Solar Panel projects. |
Specifications
|
Cable Size |
#10 AWG |
|
Cable Type |
Solar PV Control |
|
Number Of Cables |
8 |
|
Material |
Acetal (POM) |
|
Color |
Black |
|
Mounting |
Clip |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Sustainability
| Environmental product declaration |
|
Number of cables/conduits |
8 |
|
Model |
Half clamp |
|
Type of fastening |
Other |
|
Material |
Plastic |
|
Material quality |
Other |
|
UV resistant |
N |
|
Colour |
Black |
Documents/Support Tools
|
Marketing Brochure |