Alternate Catalog No. : TC 400 L
Catalog No. : TC400L
Description: CU TAPERED COMPRESSION SPLICE 400
UPC: 783786754045
Copper Tapered Compression Splice - Conductor Size 400 kcmil
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Voltage Rating |
69 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |