text.skipToContent text.skipToNavigation

Catalog No. : TC35366R

Description:  600A 3P DBL THR N3R 600V NONFUSE

UPC: 783164486216

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 600A 3P DBL THR N3R 600V NONFUSE
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Double Throw

GO Schedule

SB

Specifications

Voltage

600 AC

Amperage

600 A

Poles

3

Wires

3

Fusing

No Fuse

Enclosure

NEMA 3R (Outdoor)

Wire Range (Cu/Al)

(2) 250 - (2) 500 (Cu/Al)

240 Vac, NEC Std, 3-ph

125 hp

480 Vac, NEC Std, 3-ph

250 hp

600 Vac, NEC Std, 3-ph

350 hp

GSA Compliance

No

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

63.80 in

Width

23.70 in

Weight

175 lb