Catalog No. : TC35363R
Description: 100A 3P DBL THR N3R 600V NONFUSE
UPC: 783164337396
Descriptors
|
Category |
Double Throw |
|
GO Schedule |
SB |
Specifications
|
Voltage |
600 AC |
|
Amperage |
100 A |
|
Poles |
3 |
|
Wires |
3 |
|
Fusing |
No Fuse |
|
Enclosure |
NEMA 3R (Outdoor) |
|
Options |
None |
|
Wire Range (Cu/Al) |
14-1/0 (Cu) |
|
240 Vac, NEC Std, 3-ph |
15 hp |
|
480 Vac, NEC Std, 3-ph |
15 hp |
|
600 Vac, NEC Std, 3-ph |
15 hp |
|
GSA Compliance |
Yes |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
22.90 in |
|
Depth |
7.90 in |
|
Width |
14.40 in |
|
Weight |
39 lb |