Catalog No. : TC35325R
Description: 400A 3P DBL THR N3R 240V NONFUSE
UPC: 783164337372
When it comes to getting the job done right, you can count on safety switches from ABB.
ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators.
No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 400A 3P DBL THR N3R 240V NONFUSE
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Double Throw |
|
GO Schedule |
SB |
Specifications
|
Voltage |
240 AC |
|
Amperage |
400 A |
|
Poles |
3 |
|
Wires |
3 |
|
Fusing |
No Fuse |
|
Enclosure |
NEMA 3R (Outdoor) |
|
Options |
None |
|
Wire Range (Cu/Al) |
(2) 1/0-250 (Cu) or 2-600 (Cu) |
|
240 Vac, NEC Std, 3-ph |
30 hp |
|
GSA Compliance |
Yes |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
34.80 in |
|
Width |
24.40 in |
|
Weight |
98 lb |