Catalog No. : TC350
Description: LATCHING CLAMP .98X.98IN NAT NY SCR
UPC: 5414363058670
Descriptors
|
Category |
Nylon Cable Clips |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Length |
25 mm |
|
Length |
0.98 inch |
|
Width |
25 mm |
|
Width |
0.98 inch |
|
Height |
21.3 mm |
|
Height |
0.84 inch |
|
Type of fastening |
Other |
|
Diameter mounting hole |
4.3 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |