Catalog No. : TC345AX
Description: 4WAY ADH MTG BASE 1.1X1.1IN BLK NYL
UPC: 786210066837
Four-Way Adhesive Mounting Base, Black Nylon 6.6 for Temperatures up to 65 Degrees Celsius (149 F), Weather and UV Resistant, Length of 28.6mm (1.13 Inches), Width of 28.6mm (1.13 Inches), Height of 5.7mm (0.22 Inches), Self-Adhesive Mounting Method, Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Eliminates errors in premounting the base with respect to its orientation to wire bundle direction. |
Specifications
|
Number Of Entries |
4 |
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Mounting |
Self-Adhesive |
|
Operating Temperature |
-32 to +150 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Mount Size |
#6 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |