text.skipToContent text.skipToNavigation

Catalog No. : TC345A

Description:  PRF1

UPC: 786210868042

Four-Way Adhesive Mounting Base, Natural Nylon 6.6 for Temperatures up to 66 Degrees Celsius (150 F), Length of 28.6mm (1.13 Inches), Width of 28.6mm (1.13 Inches), Self-Adhesive Mounting Method, Bulk Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.

Descriptors

Category

Cable tie mounts

Special Features

Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.

Specifications

Number Of Entries

4

Material

Nylon/Polyamide 6.6

Color

Natural

Mounting

Self-Adhesive

Operating Temperature

-32 to +150 F

Classifications

Brand Name

Ty-Rap

Dimensions

Mount Size

#6

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E49405 N/A ZODZ N/A N/A

Documents/Support Tools

Sales Drawing

Click here