Catalog No. : TC344AX
Description: 4WAY ADH MTG BASE .75X.75IN BLK NYL
UPC: 786210068763
Four-Way Adhesive Mounting Base, Black Nylon 6.6 for Temperatures up to 65 Degrees Celsius (149 F), Weather and UV Resistant, Length of 19mm (0.75 Inches), Width of 19mm (0.75 Inches), Height of 4.9mm (0.19 Inches), Self-Adhesive Mounting Method, Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Eliminates errors in premounting the base with respect to its orientation to wire bundle direction. |
Specifications
|
Number Of Entries |
4 |
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Mounting |
Self-Adhesive |
|
Operating Temperature |
-32 to +150 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |