Catalog No. : TC344A
Description: 4WAY ADH MTG BASE .75X.75IN NAT NYL
UPC: 786210804958
- Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Eliminates errors in premounting the base with respect to its orientation to wire bundle direction. |
Specifications
|
Number Of Entries |
4 |
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Self-Adhesive |
|
Operating Temperature |
-32 to +150 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Length |
19.05 mm |
|
Length |
0.75 inch |
|
Width |
19 mm |
|
Width |
0.75 inch |
|
Height |
4.9 mm |
|
Height |
0.19 inch |
|
Type of fastening |
Self-adhesive |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |