Catalog No. : TC344
Description: 4WAY MTG BASE .75X.75IN NAT SCREW
UPC: 786210980027
Four-Way Mounting Base, Natural Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Length of 19mm (0.75 Inches), Width of 19mm (0.75 Inches), Height of 4.9mm (0.19 Inches), Two-Component Glue/Screw Mounting Method, Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Eliminates errors in premounting the base with respect to its orientation to wire bundle direction. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Epoxy Glue (TC2PA)/Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |