Catalog No. : TC342A-NDT
Description: 2WAY ADH MTG BASE 1.1X1.1IN DET NYL
UPC: 786209130839
- Detectable with metal and X-ray detection equipment.
- One-piece molding - no lost parts
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Detectable with metal and X-ray detection equipment. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Blue |
|
Mounting |
Self-Adhesive |
|
Operating Temperature |
-32 to +150 F |
Classifications
|
Brand Name |
Ty-Rap |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Length |
28.58 mm |
|
Length |
1.13 inch |
|
Width |
28.6 mm |
|
Width |
1.13 inch |
|
Height |
6.4 mm |
|
Height |
0.25 inch |
|
Type of fastening |
Self-adhesive |
|
Material |
Plastic with metal pigments |
|
Material quality |
Other |
|
Colour |
Blue |
Documents/Support Tools
|
Sales Drawing |