Catalog No. : TC342A
Description: 2WAY ADH MTG BASE 1.1X1.1IN NAT NYL
UPC: 786210823133
- One-piece molding - no lost parts
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
One-piece molding - no lost parts |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Self-Adhesive |
|
Operating Temperature |
up to 149 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Length |
28.9 mm |
|
Length |
1.13 inch |
|
Width |
28.6 mm |
|
Width |
1.13 inch |
|
Height |
6.4 mm |
|
Height |
0.25 inch |
|
Type of fastening |
Self-adhesive |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |