Catalog No. : TC223-TB
Description: CABLE TIE NYLON ID PLATE .75X1.28
UPC: 786210822877
Identification Tag, Natural Nylon for Temperatures up to 85 Degrees Celsius (185 F), Length of 32.51mm (1.281 Inches), Width of 19.68mm (0.775 Inches), Thickness of 0.381mm (0.015 Inches), Secured Into Place Using Cable Tie
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
I.D. Ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Stainless Steel Barb |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.775 in , 19.68 mm |
|
Length |
1.281 in , 32.51 mm |
|
Thickness |
0.015 in , 0.38 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E16592 | N/A | FKAV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |