text.skipToContent text.skipToNavigation

Catalog No. : TC2228

Description:  30A/240V 2P NF MTR CTRL SW N1 ENCL

UPC: 783164000535

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 30A/240V 2P NF MTR CTRL SW N1 ENCL
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Manual Motor Starter

GO Schedule

SB

Specifications

Poles

4

Fusing

No Fuse

Enclosure

NEMA Type 1

Wire Range (Cu/Al)

14-10 Cu

240 Vac, NEC Std, 1-ph

2 hp

Sustainability

Environmental product declaration

1SQC920134D0201