Alternate Catalog No. : TC 217 SC
Catalog No. : TC217SC
Description: 2.5 INCH CONN,COMP.,EMT,DC
UPC: 785991437454
Connector, Non-Insulated Compression, Conduit Size 2-1/2 Inches, Length 2-45/64 Inches, Width 3-1/4 Inches, Die Cast Zinc, For use with EMT Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Special Features |
Concrete Tight |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E16592 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441601 | N/A | N/A | N/A |
| UL | E16592 | N/A | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |