text.skipToContent text.skipToNavigation

Catalog No. : TC215-SC-1

Description:  1 1/2 CONN,COMP.,EMT,DC,EA

UPC: 785991184167

Connector, Non-Insulated Compression, Conduit Size 1-1/2 Inch, Length 1-7/8 Inch, Width 2-1/16 Inches, Die Cast Zinc, For use with EMT Conduit, Sold by Each
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Die Cast Uninsulated Straight Compression EMT Connectors

Type

EMT Conduit Fittings

Special Features

Concrete Tight

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E16592

Dimensions

Size

1-1/2 Inch

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 1/2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N