Catalog No. : TC201
Description: CABLE ALUMINUM SIDING CLIP 1/8IN DI
UPC: 786210872872
- Transparent - Color and texture of siding shows through. Accomodates wires both vertically and/or horizontally. Provision for utilizing Ty-Rap cable ties to secure large diameter bundles.
Descriptors
|
Category |
Cable clips |
|
Special Features |
Transparent - Color and texture of siding shows through. Accomodates wires both vertically and/or horizontally. Provision for utilizing Ty-Rap cable ties to secure large diameter bundles. |
Specifications
|
Cable Size |
1/8 in |
|
Number Of Cables |
2 |
|
Material |
Polycarbonate |
|
Color |
Natural |
|
Mounting |
Push Mount |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal diameter |
3.17 mm |
|
Type of fastening |
Plug-in mounting |
|
Material |
Plastic |
|
Material quality |
Other |
Documents/Support Tools
|
Sales Drawing |